JAJSVS1A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
The BQ51013C-Q1 is a fully integrated wireless power receiver in a single device. The device complies with the WPC v2.0 specifications for a wireless power receiver. When paired with a WPC v2.0 compliant transmitter, it can provide up to 5 W of power.