JAJSVS1A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
This solution adds the ability to disable wireless charging with the AD and AD_EN pins. A DC supply (USB or AC Adapter with DC output) can also be used to power the subsystem. This can occur during wireless power transfer or without wireless power transfer. The system must allow power transfer without any back-flow or damage to the circuitry.