JAJU299A June 2017 – January 2023
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Input voltage range (VIN) | 3 to 11.5 V | — |
Output voltage (VOUT) | –5 V | — |
Output current (VIN ≥ 7.5 V) | 1.5 A | Figure 4-1 |
Output current (VIN = 5 V) | 1 A | Figure 4-1 |
Output current (VIN = 3 V) | 600 mA | Figure 4-1 |