JAJU459B December 2017 – November 2022
Figure 3-18 and Figure 3-19 show the ripple voltage on the 3.3-V rail at a load current of 13 mA. The peak-to-peak ripple voltage at 13 mA is 27.75 mV.
Figure 3-20 and Figure 3-21 show the ripple voltage on the 3.3-V rail at a load current of 40 mA. The peak-to-peak ripple voltage at 40 mA is 33 mV.