JAJU459B December 2017 – November 2022
Figure 2-6 shows the pin diagram of the ISO1211. The ISO1211 devices are isolated, 24- to 60-V digital input receivers These receivers are compliant to IEC 61131-2 Type 1, 2, and 3 characteristics and suitable for programmable logic Controllers (PLCs) and motor-control digital input modules. Unlike traditional optocoupler solutions with discount, impair current-limiting circuit, the ISO121x devices provide a simple, low-power solution with an accurate current limit to enable the design of compact and high-density I/O modules. These devices do not require field-side power.