JAJU459B December 2017 – November 2022
Figure 2-8 shows the TPS22919 functional block diagram. The TPS22919 is a small, single channel load switch with controlled slew rate. The device can support a maximum continuous current of 1.5 A with short-circuit protection. The switch is controlled by an ON and OFF input (ON pin), which is capable of interfacing directly with low- voltage control signals.