JAJU510H March 2018 – December 2022
The project consists of two ISRs (ISR1 and ISR2) with ISR1 being the fastest and non-nestable ISR. ISR1 is reserved for the control loop and the PWM update. ISR1 is triggered by the PRIM_LEG1_PWM_BASE → EPWM_INT_TBCTR_U_CMPC event.
ISR2 is triggered by CPU Timer INT which is initiated by an overflow on CPU timer. It is used to run housekeeping functions such as doing a running average on the currents and voltage signals to remove noise and running the slew rate function for commanded references.
The software of this reference design is organized in seven labs, Table 3-3 lists the labs and how they have been tested. All the labs can be run on the C28x Main CPU or the Control Law Accelerator.
LAB NUMBER | DESCRIPTION | COMMENTS | TEST ENVIRONMENT |
---|---|---|---|
1 | INV: PWM and ADC check | Test the PWM driver, ISR structure and execution rate, can be run on a control card. Unit test protection mechanisms. Test ADC mapping and reading of conversion data. | Control Card |
2 | INV: Open loop check | PWM Check, ADC check, Protection Check, inverter mode DC bus connected and resistive star network as load | Control Card + Power Stage Hardware |
3 | INV: Closed Current Loop, Resistive load connected at AC | Control Card + Power Stage Hardware | |
4 | INV: Closed Current Loop, Grid connected test inverter mode | Control Card + Emulated power stage under Hardware In-the Loop | |
5 | PFC: Three phase AC source , Resistive load at DC, open Loop check |
| Control Card + Power Stage Hardware |
6 | PFC: Closed Current Loop, Resistive load connected at DC, three phase AC ? | Control Card + Power Stage Hardware | |
7 | PFC: Closed Voltage loop + Current Loop , Resistive load connected at DC, three phase AC ? | Control Card + Power Stage Hardware |