This reference design uses multiple voltage domains across the system:
- A primary high-voltage input to power the entire board (up to 24 V)
- 24 V to power the gate drive cards, further
described in Section 2.3.5
- 5 V to power the control card and drive isolated supplies
- Non-isolated 3.3 V for analog sensing
- Isolated 3.3 V for current shunt sensing
Figure 2-40 shows the full tree for all of these domains.
Figure 2-40 Power Tree