The UCC21710 device is a 5.7-kVRMS,
reinforced isolated gate driver for Insulated-Gate Bipolar Transistors (IGBT) and
SiC MOSFETs with split outputs, providing 10-A source and 10-A sink current. The
input side operates from a single 3-V to 5.5-V supply. The output side allows for a
supply range from minimum 13 V to maximum 33 V. Two complementary CMOS inputs
control the output state of the gate driver. The short propagation time of 130 ns
provides accurate control of the output stage. UCC21710 integrates short circuit
protection, detected via Overcurrent detection, with a fast response time needed to
protect SiC MOSFETs.
- 150-kV/μs minimum common-mode transient immunity
(CMTI)
- Split outputs to provide 10-A peak source and
10-A peak sink currents
- Short propagation delay: 90 ns (typ), 130 ns
(max)
- 4-A active Miller clamp
- Output short-circuit clamp
- Soft turn off (STO) during short circuit
- Fault alarm upon desaturation detection is
signaled on FLT and reset through RST
- Input and output undervoltage lockout (UVLO) with
Ready (RDY) pin indication
- Active output pulldown and default low outputs
with low supply or floating inputs
- 2.25-V to 5.5-V input supply voltage
- 15-V to 30-V output driver supply voltage
- CMOS compatible inputs
- Rejects input pulses and noise transients shorter
than 40 ns
- Operating temperature: –40°C to +150°C
ambient
- Isolation surge withstand voltage of
12800-VPK