JAJU528B August 2022 – January 2023 OPA388-Q1
PARAMETER | SPECIFICATIONS | MAXIMUM (MEASUREMENTS) |
---|---|---|
Voltage measurement accuracy | Measurements are done at room temperature. Deviations observed in measured values compared to calculated values. | 0.624% |
Isolated leakage current accuracy | 0.621% | |
ISO_POS accuracy | 0.48% | |
ISO_Neg accuracy | 0.126% |