JAJU617A October 2018 – May 2022
PARAMETER | SPECIFICATIONS |
---|---|
Input power source | 12-V DC nominal, 6-V min to 18-V max |
Power consumption | Power consumption depends on selected output brightness. Depending on DMD sequence, duty cycle, and other system parameters, power consumption for this chipset + LEDs is between 2 W to 7 W. For max brightness of 90 lumens, this system only consumes ~7.1 W of power. |
Output | Red, Green, Blue LED drive |
Temperature rating | The DLP3030-Q1 has an automotive temperature rating of –40°C to 105°C |
Image resolution | 864 × 480 |
Video input format | HDMI input deserialized into 24-bit parallel RGB |
SPI interface bitrate | 100 kHz |
Dimming range supported | > 5000:1 |
Contrast | > 1500:1 |