JAJU617A October 2018 – May 2022
The items listed in Table 3-1 are required for electronics only operation. To operate a full PGU system, LEDs, LED cables, and an optical system are also required.
ITEM NO. | ITEM | Part Number |
---|---|---|
1 | DMD interface board | See the schematic files for TIDA-080004 |
2 | Formatter controller board | See the schematic files for TIDA-080004 |
3 | Total phase Cheetah USB to SPI adapter | Cheetah |
4 | 3-in DMD ribbon cable (2×) | Parlex Flex Cable, 0.5mm, 3 inch 050R50-76B |
7 | Cheetah SPI interface cable | Custom |
8 | Power input cable | Custom |
9 | 6-ft HDMI cable | Any |
ITEM NO. | ITEM |
---|---|
1 | 12 V at 3-A power supply |