JAJU633 October 2018
Figure 5 shows the passing conducted EMI scan for this design at a nominal 13 V input voltage and driving a 14 LEDs load in both high-beam and low-beam mode (seven LEDs in series for low beam and seven LEDs in series for high beam) at 1.25 A of LED current. The blue trace is the peak scan, and the line labeled C25Px denotes the peak limits for CISPR-25 Class 3. The black trace is the average scan with the line labeled "C25Ax" denoting average limits for CISPR-25 Class 3. The scan covers the entire conducted frequency range from 150 kHz to 108 MHz.
This performance by board layout only and without shielding. This pre-compliance test scan is used for engineering development and evaluation and not a certified EMI test result. If an official EMI test result is required, it is the responsibility of the end-user to submit any design based on this reference design to a certified EMI lab.