JAJU657 December   2018

 

  1.    概要
  2.    リソース
  3.    特長
  4.    アプリケーション
  5.    デザイン・イメージ
  6. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Introduction
    3. 1.3 MSP430FR2633 CapTIvate MCU
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 MSP430FR2633 MCU Block Diagram
      2. 2.3.2 CapTIvate Technology Block Diagram
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 System Design Theory
    2. 3.2 Capacitive Touch Sensors
      1. 3.2.1 Wheel Sensor
      2. 3.2.2 Slider Sensor
      3. 3.2.3 Button Sensor
    3. 3.3 Gesture and Key Mapping
      1. 3.3.1 Media Player
      2. 3.3.2 USB HID Keyboard Data
    4. 3.4 Capacitive Touch Gestures
      1. 3.4.1 How Gesture Detection Works
      2. 3.4.2 Tap Gesture
      3. 3.4.3 Double-Tap Gesture
      4. 3.4.4 Tap-and-Hold Gesture
      5. 3.4.5 Swipe Gesture
      6. 3.4.6 Slide Gesture
    5. 3.5 Getting Started With Hardware
    6. 3.6 Getting Started With Firmware
      1. 3.6.1 Programming Target MCU
      2. 3.6.2 MSP430FR2633 CapTIvate Gesture Firmware
      3. 3.6.3 Memory Footprint
      4. 3.6.4 MSP430F5529 HID Keyboard Device Firmware
    7. 3.7 Testing
      1. 3.7.1 Gesture
      2. 3.7.2 Power Measurements
      3. 3.7.3 Moisture Tolerance
  9. 4Demonstration
    1. 4.1 Wheel
      1. 4.1.1 Volume Control
      2. 4.1.2 Changing Music Tracks
        1. 4.1.2.1 Play/Pause
      3. 4.1.3 Mute
    2. 4.2 Slider
      1. 4.2.1 Volume Control
      2. 4.2.2 Changing Music Tracks
      3. 4.2.3 Play or Pause
      4. 4.2.4 Mute
    3. 4.3 Buttons
      1. 4.3.1 Volume Control
      2. 4.3.2 Changing Music Tracks
      3. 4.3.3 Play or Pause
      4. 4.3.4 Mute
  10. 5Design Files
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  11. 6Software Files
  12. 7Related Documentation
    1. 7.1 商標
  13. 8Terminology
  14. 9About the Author

Capacitive Touch Gestures

Adding touch gesturing to a capacitive touch wheel, slider, or button sensor enables a more flexible human-machine interface (HMI) compared to a traditional mechanical button operation in which a button is either on or off. For example, with a capacitive touch wheel, a simple finger tap anywhere on the wheel sensor can represent a button press. Multiple touch zones can be mapped on the wheel, providing the equivalent of having several discrete buttons. In addition, the wheel can detect the motion of a finger to control user inputs like a volume control or can detect a rapid swipe motion to provide some other type of control input. Of course, moving from a traditional discrete on-off button functionality to a more feature-capable wheel does require some intelligence to translate these actions and motions into the desired functionality. This intelligence is gesture detection.

The following sections describe the gestures, motion parameters, and timing diagrams for each of the supported gestures. For more detailed information about gesture software and tuning, refer to Capacitive Touch Gesture Software and Tuning.