JAJU785A January 2017 – March 2020
NOTE
While this system can operate under No Load condition, it is recommended to use a load (Iout) of at least 5 A for the open-loop tests.
Use an external air cooling fan (CFM rating > 50) directed at the board when operating with loads (Iout) of 30 A and higher