JAJU785A January 2017 – March 2020
It is standard debug practice to watch local and global variables while debugging code. There are various methods for doing this in CCs, such as memory windows and watch windows. Additionally, CCS has the ability to make time (and frequency) domain plots, which allows the user to view waveforms using graph windows.
VARIABLE | DESCRIPTION |
LLC_buildLevel | Shows which lab is loaded. |
LLC_startFlag | Set this variable to 1 to start the power stage. |
LLC_vPri_Volts | Input voltage in Volts. Only valid if jumper J15 is populated on the TIDM-1001 board. |
LLC_iPri_PH1_Amps | The primary tank current in phase 1 in Amps. |
LLC_iPri_PH2_Amps | The primary tank current in phase 2 in Amps. |
LLC_iSec_Amps | Secondary (output) current in Amps. |
LLC_vSecRef_debug_Volts | This variable allows the user to set the desired regulation voltage. |