JAJU786B September   2015  – April 2019

 

  1.   改訂履歴

Conclusion of Test Results

The test results show that by adding the TVS diode, the transient blocking unit, the metal oxide varistor, and the pulse proof resistors to the A and B bus lines of both the SN65HVD3082E and SN65HVD82 transceivers, the transient immunity increases significantly. The designs pass IEC ESD level 4 criteria, IEC EFT level 4 criteria, and IEC surge level 4 criteria. Both designs also fall into the “special” characteristic per the IEC ESD standard as the SN65HVD3082E passes IEC ESD up to ±14 kV while the SN65HVD82 passes up to ±30 kV IEC ESD, surpassing the level 4 ESD voltage.

Not every design or application will require ±30 kV of ESD protection, but for those applications that do, the SN65HVD82 coupled with the CDSOT23-SM712 TVS diode, the TBU-CA0065-200-WH, and the MOV-14D561KTR from Bourns will provide this as well as level 4 IEC ESD and surge protection.

For designs that do not require this level of protection but need to be rated up to level 4 IEC ESD (±8 kV), coupling the SN65HVD3082E with the same CDSOT23-SM712 TVS diode, TBU-CA0065-200-WH, and MOV-14D561KTR from Bourns takes a standard RS-485 transceiver with no integrated IEC ESD protection to ±14 kV IEC ESD protection and level 4 IEC EFT/surge.

Certain specialized transceivers are available that can provide some level of IEC 61000-4-5 surge immunity without the need for any external protection components. For example, the THVD1429 device is designed to withstand 1.2/50-µs surges up to 2.5 kV. This device would be suitable for applications requiring up to Level 3 protection.