JAJU791 April 2020
Electrolytic capacitors is less noisy because they don’t vibrate the PCB due to their structure and packaging, however, they have higher resistance and inductance components, and can slow down LED current rise time and enable delay. Figure 10 is an example of Green LED with 4.7µF ceramic load in parallel, 10A.
Figure 11 is an example of GREEN LED with 4.7µF electrolytic load in parallel, 10A.
Table 7 is an example of timing differences between Ceramic and Electrolytic Cap.
COLOR | CAP VALUE (µF) | CAPACITOR TYPE | ENABLE DELAY (µS) | RISE TIME (µS) | ENABLE DELAY + RISE TIME (µS) | RIPPLE PEAK TO PEAK (A) |
---|---|---|---|---|---|---|
Green | 4.70 | Ceramic | 9.20 | 3.00 | 12.20 | 1.20 |
Green | 4.70 | Electrolytic | 28.00 | 28.50 | 56.50 | 0.40 |
Green | 3.30 | Ceramic | 7.00 | 3.00 | 10.00 | 1.00 |
Green | 3.30 | Electrolytic | 7.80 | 12.00 | 19.80 | 0.40 |
Green | 2.20 | Ceramic | 2.70 | 2.70 | 9.20 | 0.60 |
Green | 2.20 | Electrolytic | 10/80 | 10.80 | 15.20 | 0.60 |