JAJU792 July 2020
The printed circuit board is 56 mm X 102 mm including the edge card connector. Low profile components are on the top side to allow for a thermal interace to an enclosure for heatsinking. A ground strip is provided to enclose the power stages for EMI compliance. All tall components are on the bottom side including a connector for programming the MSP432 via JTAG, connector J3.