JAJU792 July 2020
Test results include multiple oscilloscope waveforms, efficiency graphs and a CISPR 25 Class 5 EMI measurement. Multiple operational configurations were run for the following test results. Two Digital Multimeters measure input voltage and input current through a voltage measurment across a 0.075 Ω precision shunt. Two additional Digital Multimeters measure each output channel's voltage and current via a 0.1 Ω precision resistors. Input voltage range used was 6 V to 24 V.