JAJU802A January 2022 – October 2022
The HD-705-6N dynamometer was used for the fan motor, the dynamometer was controller with DSP6001 controller and M-TEST software.
Figure 3-34 shows the fan motor output power, inverter input and output power at different speed with constant load.
Figure 3-35 shows the fan motor output and inverter efficiency at different speed with constant load.
Figure 3-36 shows the compressor motor output power, inverter input and output power at different speed with constant load.
Figure 3-37 shows the compressor motor output and inverter efficiency at different speed with constant load.
Figure 3-38 shows the fan motor output efficiency using FAST or eSMO control technique at different speed with constant load.
Figure 3-39 shows the variable transient, power and efficiency of the motor at different speed with load.