For the user to test the reference design software
- PFC Operation
- For input, the power supply source must range from 165-VAC to 265-V AC. Set the input current limit of input AC source to 10A for full power test, but start with a lower current limit during initial board bring-up.
- For output, use an electronic variable load or a variable resistive load, which must be rated for ≥ 400 V and must vary the load current from 0 mA to 5 A.
- Motor 1 (Compressor) Drive Operation
- For input, the power supply source must range
from 165-V to 265-V AC if using the AC source, or must range from 100 V
to 400 V if using the DC power supply. Set the input current limit of
input AC source to 10 A or DC power supply to 6.5 A, but start with a
lower current limit during initial board bring-up.
- For output, a 3-phase PMSM with dynamo meters
- Motor 2 (Fan) Drive Operation
- For input, the power supply source (VIN) must
range from 165-V to 265-V AC if using the AC source, or must range from
100 V to 400 V if using the DC power supply. Set the input current limit
of input AC source to 3 A or DC power supply to 1.5 A, but start with a
lower current limit during initial board bring-up.
- For output, a 3-phase PMSM with dynamo meters