Due to interleaving, rms value of input current is also reduced.
Maximum RMS and Peak Input line current assuming efficiency of 95% and corrected power factor 0.99
Equation 1.
Maximum peak line current is addition of peak of line current and sum of both inductor peak ripple current in worst case. Calculation of peak inductor current is shown in inductor rating section.
Equation 2.
Maximum Average Rectified Current
Equation 3.
Reverse Blocking Voltage Rating of Diode Bridge
Maximum reverse blocking is peak of maximum line
voltage
Equation 4.
Considering a safety factor of approximately 50%,
selected bridge has 600 V reverse blocking voltage rating
Power Dissipation in Bridge
For diode bridge, find forward voltage at maximum average current