Connect a programmable, isolated AC source
capable of providing universal AC input up to 2.0 kW to the input terminals
(connector J3 and J4) of the reference board as shown in Figure 3-2. Set the AC source current limit to 10 A. Do not turn the power supply on at
this time.
Connect a motor (compressor) to J7/J8/J9, and a motor (fan) to J12.
Follow Steps 2 and 3 of Section 3.3.1.1 to open the project.