Open the sys_settings.h file, there are two
incremental build (PFC_BUILDLEVEL, DMC_BUILDLEVEL) options,
set PFC_BUILDLEVEL to PFC_LEVEL_4, and set DMC_BUILDLEVEL to
DMC_LEVEL_4.
Follow Steps 2 to 4 of Section 3.3.1.2
to build the project and load code into controller.