JAJU802A January 2022 – October 2022
The dual motor control with PFC reference design specifications are listed in Table 1-1.
PARAMETERS | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
SYSTEM INPUT CHARACTERISTICS | |||||
Input voltage (VINAC) | - | 165 | 230 | 265 | VAC |
Input Frequency (fLINE) | - | 47 | 50 | 63 | Hz |
No load standby power (PNL) | VINAC=230V, Iout=0A | - | 3.0 | - | W |
Input current (IIN) | VINAC=230V, Iout =IMAX | - | 15 | - | A |
PFC CONVERTER CHARACTERISTICS | |||||
PWM switching frequency (fSW) | - | 60 | 72 | 96 | kHz |
Output voltage (VOUT) | VIN=nom, IOUT=min to max | 360 | 375 | 385 | V |
Output current (IOUT) | VIN=min to max | - | - | 5 | A |
Line regulation | VINAC=min to max , IOUT=nom | - | - | 2 | % |
Load regulation | VINAC=nom , IOUT=min to max | - | - | 3 | % |
Output voltage ripple | VINAC=nom , IOUT=max | - | - | 15 | V |
Output over voltage | VINAC=min to max | - | - | 430 | V |
DC-Link peak over current (IOCP) | VINAC=min | - | - | 10 | A |
Output power at high line | VINAC=250V | - | - | 1.8 | kW |
Output power at low line | VINAC=165V | - | - | 1.2 | kW |
Efficiency (Ƞ) | VINAC=nom at full load | - | 97 | - | % |
COMPRESSOR INVERTER CHARACTERISTICS | |||||
PWM switching frequency (fSW) | - | - | 6 | - | kHz |
Rated output power (POUT) | VINAC=nom | - | 1.4 | 1.5 | kW |
Output current (IRMS) | VINAC=nom | - | 10 | - | A |
Inverter efficiency (Ƞ) | VINAC=nom, POUT =nom | - | 98 | - | % |
Motor electrical frequency (f) | VINAC=min to max | 20 | 200 | 400 | Hz |
Fault protections | Over current, Stall, Over temperature, Under voltage, Over voltage | ||||
Drive control method and features | Sensorless-FOC with three shunt resistors for current sensing | ||||
FAN INVERTER CHARACTERISTICS | |||||
PWM switching frequency (fSW) | - | - | 18 | - | kHz |
Rated power (P) | VINAC=nom | - | 150 | 200 | W |
Output current (IRMS) | VINAC=nom | - | 1 | - | A |
Inverter efficiency (Ƞ) | VINAC=nom, POUT =nom | - | 98 | - | % |
Motor electrical frequency (f) | VINAC=min to max | 30 | 50 | 400 | Hz |
Fault protections | Over current, Stall with recovery, Under voltage, Over voltage | ||||
Drive control method and features | Sensorless-FOC with three shunt resistors for current sensing | ||||
SYSTEM CHARACTERISTICS | |||||
Build in auxiliary power supply | VINAC=min to max | 15V±10%, 300mA / 12V±10%, 500mA / 5V±10%, 500mA | |||
Operating ambient | Open frame | -10 | 25 | 55 | oC |
Standards and norms | Power line harmonics | EC 61000-3-2 Class A | |||
Board size | Length × width × height | 197mm * 197mm * 55mm | mm2 |
TI intends this reference design to be operated in a lab environment only and does not consider it to be a finished product for general consumer use.
TI Intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.
High voltage! There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property.
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures >55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present.