JAJU804D August 2022 – December 2022
The TIDM-DC-DC-BUCK solution illustrates how to implement Digital Power control on C2000 MCUs. It is used in TIDM-02011 to illustrate LFU. Notable features of this solution are mentioned below:
This reference design TIDM-02011 also adds support for the above TIDM-DC-DC-BUCK example to run on a TMS320F28003x MCU (containing up to 3 Flash banks) clocked at 120MHz.