JAJU808 July 2021
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5-MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C. The high dc precision of this amplifier, specifically the low offset voltage of ±37 μV and ultra low input bias of ±200 fA, make this device an excellent choice for interfacing with precision sensors with high output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transduce amplification.