JAJU808 July 2021
The LM4050QML precision voltage reference eliminates the need for an external stabilizing capacitor. All while ensuring stability with a capacitive load making it easy to use. There are two different reference voltages the LM4050QML comes in. The first is a 2.5V reference operating at 60uA minimum to 15mA maximum. The second is a 5V reference operating at a minimum of 74uA and 15mA maximum. The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than +/- 0.1% at 25C. Band gap reference temperature drift curvature correlation and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperature and currents.