JAJU808
July 2021
概要
リソース
特長
アプリケーション
5
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
System Control and Processing
2.2.2
Analog Front End
2.2.3
Input Voltage Monitoring: 5 V, 20 V, 40 V, and ±5 V
2.2.4
Bidirectional Current Sense: ±2 A
2.2.5
Unipolar Current Sense: 0.25 A to 1 A
2.2.6
TMP461-SP: Local and Remote Temperature Sensing
2.2.7
NTC Thermistor Temperature Sensing
2.2.8
Adjustable Voltage Source
2.2.9
Fixed Output Current Source
2.2.10
Adjustable 4-mA Current Source
2.2.11
Power Tree and Power Sequencing
2.3
Highlighted Products
2.3.1
MSP430FR5969-SP
2.3.2
ADC128S102QML-SP
2.3.3
DAC121S101QML-SP
2.3.4
LMP7704-SP
2.3.5
INA901-SP
2.3.6
LM4050QML-SP
2.3.7
LM158QML-SP
2.3.8
LM139QML-SP
2.3.9
TMP461-SP
2.3.10
TPS7A4501-SP
2.3.11
TPS7H2201-SP
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Required Hardware and Software
3.1.1
Hardware
3.1.2
Software
3.2
Test Setup
3.2.1
Voltage Monitor Test Setup
3.2.2
Current Monitor Test Setup
3.3
Test Results
3.3.1
Voltage Measurement - Noise Floor Results
3.3.2
Voltage Measurement - Linearity Results
3.3.3
Current Measurement - Noise Floor Results
3.3.4
Current Measurement - Linearity Results
3.3.5
Analog Outputs
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
サポート・リソース
4.4
Trademarks
5
About the Author
特長
9 個のアナログ入力 (1% 精度)
電圧監視:5、20、40V の入力
電流センシング:500µA、0.25A~1A、±2A
温度センシング:NTC サーミスタとサーマル・ダイオード
3 個のアナログ出力
1% の可変電圧源
5% の固定電流源
1% の可変電流源
外部 ADC、またはマイコンの内蔵 ADC がオプションとして使用可能