JAJU812 March 2021
The CSD19538Q2 device is a 100-V, 49-mΩ, SON 2-mm × 2-mm NexFET™ power MOSFET. The device could be the right fit for realizing the back-to-back connected power MOSFETs in the SSR. The device ensures enough voltage margin for a 24-VAC powered SSR with continuous current within 2 A. The MOV, or, TVS diode, or both are used at the 24-VAC line to protect against surge, or EFT, or inductive switch spikes can have a clamp voltage as high as 65 V and a 100-V MOSFET ensure proper design margins here.