JAJU812 March 2021
The ISO7740 devices are high-performance, four-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV, and CQC. The ISO774x devices are available in 16-pin SOIC and QSOP packages. The other features of the ISO7740 device are similar to the ISO7760 device. This reference design uses the device with suffix F to make sure that in the absence of input-side power supply, all the SSRs are turned off.