JAJU812 March   2021

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Multichannel SSR with Independent Isolation Between SSR Channels
      2. 2.2.2 Design Challenge With Single Isolation
      3. 2.2.3 Multichannel SSR Drive With Single Isolation Multichannel Digital Isolator
      4. 2.2.4 Need of High-Impedance Voltage Translator
      5. 2.2.5 Design to Minimize Cross-Coupling and MOSFET Gate Pick up Due to Other SSR Switching
      6. 2.2.6 Schematic: Design of Gate-Drive Circuit
        1. 2.2.6.1 Calculation of Gate-Driver Power Consumption
      7. 2.2.7 Schematic: Digital Isolator Circuit
      8. 2.2.8 Schematic: 3.3 V to 10V_ISO, 5V_ISO Power Supply
    3. 2.3 Highlighted Products
      1. 2.3.1 ISO7760
      2. 2.3.2 ISO7740
      3. 2.3.3 ISO7041
      4. 2.3.4 CSD19538Q2
      5. 2.3.5 CSD17382F4
      6. 2.3.6 TPL7407LA
      7. 2.3.7 TLV760
      8. 2.3.8 TLC555
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Test Equipment Needed to Validate Board
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Procedure
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Functional Tests
      2. 3.3.2 Overcurrent Testing With External Fuse
      3. 3.3.3 Surge Testing
      4. 3.3.4 Multichannel SSR Driven From Two 24-VAC Transformers
      5. 3.3.5 Alternate SSR Topology for High Voltage
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 サポート・リソース
    4. 4.4 Trademarks
  10. 5About the Author

Test Conditions

The following list details the required test conditions:

  • Start testing the reference design with a 40-VDC source with 2-A current limit, before testing with a 24-V AC transformer.
  • Connect a suitably-rated external fuse while testing with 24-VAC supply from the transformer. For example, use a 2-A fast blow fuse.
  • The open-loop flyback power supply uses the coupled inductor 744889030330 (Wurth) as the flyback transformer for all the testing.
  • The following components are not populated in the board while testing: C3, C7, R4, R9, R10, R11, R26, R27, and U2