JAJU814C April 2021 – September 2022
OPA365-Q1 is the industry standard for shunt monitoring applications. It has 50 MHz GBW, with a 2.2 V to 5.5 V operating single-supply range. It has 4.5 nV/√Hz of broadband noise and 100 μV of offset with 1 uV/ºC of drift.