JAJU814C April 2021 – September 2022
PARAMETER | SPECIFICATIONS |
---|---|
Transient Measurement Range | ± 50 A (Vcc = 3.3 V, Gain = 33 V/V, Rsh = 1mΩ) |
Continuous Shunt Current | ≤ 45 Arms (2 W, 1 mΩ) ≤ 63 Arms (2 W, 0.5 mΩ) |
Minimum Pulse Width: Gain = 100 V/V | OPA365-Q1: 2 μs |
OPA2836-Q1: 0.5 μs | |
OPA863: 2 μs | |
OPA607-Q1: 1 μs | |
Output range (3.3 V supply) | OPA365-Q1: 0.010 V to 3.29 V |
OPA2836-Q1: 0.15 V to 3.1 V | |
OPA863: 0.14 V to 3.16 V | |
OPA607-Q1: 0.012 V to 3.292 V |