JAJU817 May 2021
The lens module used in this camera design is the YTW10085A01-HD+H59+IR0718. It integrates an IR cut filter. Table 2-1 illustrates key specifications of this lens module:
LENS MODEL | YTW10085A01 |
---|---|
Lens (mounted) | |
Resolution | 2 MP, 4 MP, 6 MP |
Field of view | 90.8° |
IR working voltage | 3.3 V–6 V |