JAJU817 May 2021
<SimpleLink_SDK_Install_Dir>/docs/Documentation_Overview.html
document in the CC32xx SDK and navigate to Quick Start Guide for instructions
to setup CCS to correctly use the FreeRTOS installation.video_streaming_ov7000_CC3235SF_LAUNCHXL_freertos_ccs\video_streaming_ov7000_CC3235SF_LAUNCHXL_freertos_ccs\Debug\video_streaming_ov7000_CC3235SF_LAUNCHXL_freertos_ccs.bin
.Select the BIN file.
simplelink_cc32xx_sdk_x_xx_xx_xx/tools/cc32xx_tools/servicepack-cc3xxx/sp_xxxx_xxxx_xxxx.bin
.
Select the BIN file.
rtsp://[IPADDRESS]:554
and press Play. An example is rtsp://192.168.2.24:554
rtsp://[IPADDRESS]:554
and press the yellow arrow, as shown in Figure 3-8. An example is
rtsp://192.168.2.24:554
rtsp://[IPADDRESS]:554
and press Open Network Stream. An example is
rtsp://192.168.2.24:554