JAJU817 May 2021
The CC3235MODS application initializes the OA7000 by loading the firmware and configuring the device. OA7000 asserts the reset for the image sensor SP2329. The SP2329 provides the image information to OA7000 over MIPI interface. The CC3235MODS attempts to connect to an access point (AP). Once connected to the AP, the CC3235MODS opens an Real Time Streaming Protocol (RTSP) server on the local network and waits for RTSP clients, such as media player applications, to connect and request live streams.
The CC3235MODS does not buffer video or audio data, but rather sends them out immediately over the network when received by the OA7000. Thus, any latency seen in the video stream is mostly due to buffering on the part of the streaming client application. A system developer can reduce this by using a custom application instead of using open source.