JAJU817 May 2021
Key features of this device include:
The TPS7A20 is an ultra-small, low-dropout (LDO) linear regulator that can source 300 mA of output current. The TPS7A20 is designed to provide low noise, high PSRR, and excellent load and line transient performance that can meet the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20 offers an ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20 also provides the advantage of low quiescent current, which can be ideal for battery-powered applications.
Image sensors usually need two power supplies: analog supply and digital supply. The analog supply rail is more sensitive to noise. The TPS7A20 LDO with high PSRR, low noise, and fast transient response is used in this reference design to ensure optimal image qualities. The ability of TPS7A20 to drive high capacitance is also key when powering high-performance image sensors.