JAJU817 May 2021
A PIR sensor interfaces with CC1352R MCU and is used to wake up the processor and to enable the video stream. It is recommended to interface a window comparator based PIR output with the J9 connector. See Section 2.3.3.1 for more details.
Refer to the reference designs TIDA-010027, TIDA-00489, TIDA-01069 for more battery powered PIR-based motion detection.
System wake-up can also be triggered by door-bell press button (SW2).
The OPT3004 interfaces with CC3235MODS MCU and is used for ambient light sensing to detect low-light conditions. This information is used to enable IR illumination at night.