This design utilizes the OmniVision OA7000
to enable secured live video streaming with a resolution of up to 1080p at 48 FPS (1920
× 1080). It interfaces with an image sensor over mobile industry processor interface
(MIPI). It also allows for low-power consumption, fast and secure boot up, and image
processing for advanced video analytics. It has an integrated audio codec for
high-quality audio with noise reduction and echo cancellation.
Refer to the OA7000
documentation for more details.