JAJU819B April 2021 – June 2021
PARAMETER | SPECIFICATION |
---|---|
INPUT CONDITIONS | |
Input voltage |
200 V DC - 400 V DC |
Input current |
0.75A - 1.5A |
OUTPUT CONDITIONS | |
Output voltage |
12 V |
Output current |
25A |
Power rating |
300W |
SYSTEM CHARACTERISTICS | |
Efficiency |
91.5% (peak) |
PWM switching frequency |
100kHz |