JAJU819B April 2021 – June 2021
The efficiency is measured under 400 V input and 12 V output condition. The SR_mode is set to 2 under different load conditions in this test. The peak efficiency is around 91.5%.