JAJU821 December 2021
See the AFE79xxEVM User's Guide for the AFE7950EVM hardware setup procedure.
The AFE7950EVM has both internal PLL as well as external options for clocking the AFE. In external clock mode, feed the external clock signal at the REF_CLK_HIGH (J12) connector and SYSREF at the LMK_CLK_IN (J14) connector of LMK04828 and use in distribution mode, from the clocking board. To enable the external clock signal from the clocking board, move R373, R372 to R370, R371; move R368, R369 to R366, R367; and add 0 Ω at L40, L41.