Figure 2-1 shows the multichannel LMX2820 clocking board.
Reference the following for clocking
board setup:
- Power Supply
Power supply connector J23:
This connector is used to connect the power supply. Set the power supply to
12 V with a 3-A current limit.
- Input reference signals
- Option 1: Connect the
external reference signal to EXT_REF connector (J10). While connecting
the external reference, disconnect the Y1 and U14/U37 connection by
removing C29 and C316, and place C35. Disconnect the power supply of Y1
and U14 by removing jumpers J9 and J12. For reference enable to the
clocking devices from the reference buffer device U13, place the short
jumper at pin 2-3 of jumper J11.
- Option 2: The onboard
reference LMK61E2 (U14) is powered up using the jumper J12 and factory
programmed to generate a 156-MHz LVDS output. U14 can be programmed to
generate different clock frequencies using the I2C interface. LVDS
output is translated to LVCMOS format using U37 and output enabled by
shorting pin 1 of the jumpers J39-J40. While using the onboard LMK61E2,
disconnect the clock inputs from Y1 and external reference by removing
C29 and C35, then place C316. Isolate the power supply to Y1 by removing
J9. For reference enable to clocking devices from reference buffer
device U13, place the short jumper at pin 2-3 of jumper J11.
- Option 3: The onboard
VCXO Y1 is powered on using the jumper J9 and outputs a 122.88-MHz
signal to the LMK04832 OSCin_P pin input. In this option, LMX2820
devices receive the reference signals from the LMK04832 DCLK ports.
While using Y1, disconnect the clock inputs from LMK61E2 (U14) and
external reference by removing C316, C35, C29, and R177, and place the
R146 and R120. At the same time, isolate the power supply to U14 by
removing the jumper J12.
- Option 4: Use one of the
previous options, when LMK04832 works in PLL mode. When LMK04832 is
operating in distribution mode, connect the external reference to
external connector J18 or J22 based on operating input frequency. While
operating in distribution mode, power down the Y1 and U14 by removing
jumpers J9 and J12.
- Input sync signal
Connect the external sync
signal at external J14 and J15 connectors to reset the LMK04832
dividers.
- Output signals
- LMX2820 amplified outputs
are generated at RFoutBP1 and RFoutBP2 connectors as DCLK and are
connected to AFE7950EVMs as an external sampling clock.
- SYSREFM1 and SYSREFM2
connectors generate the low-frequency SYSREF signals for
AFE7950EVM.
- Connectors J7 and J8
generate the FPGA CLKs and SYSREFs for two TSW14J56 capture cards.
- Programming interface
Connect the USB mini cable to
the onboard USB connector J29 and test the PC to program the LMX2820
clocking board devices using the clocking board software GUI.