JAJU821 December 2021
Table 2-4 shows the measured SNR performance of the AFE7950 receiver for 2x2RX_44210 mode and decimation factor of 6 at various frequencies. Measured SNR of the receiver with the proposed TIDA-01230 clocking solution is improved compared to the AFE7950 internal PLL clocks and is comparable with the external clock source from the signal generator.
Parameters | Conditions | Unit | AFE7950 Data Sheet Specifications |
TIDA-010230 Measured | AFE7950EVM Measured (INT CLK) |
AFE7950EVM Measured (EXT CLK) |
---|---|---|---|---|---|---|
SNR | DSA – 4
dB, –3 dBFs input signal |
|||||
840 | dBFs | 63.2 | 67.29 | 67.29 | 67.36 | |
1750 | dBFs | 60.9 | 66.15 | 66.2 | 66.68 | |
2610 | dBFs | 62.5 | 64.6 | 64 | 64.5 | |
3700 | dBFs | 62.2 | 62.19 | 60.4 | 62.57 | |
4910 | dBFs | 60 | 60.44 | 59 | 60.87 | |
9500 | dBFs | 44.4 | 44.21 | 44.33 |