JAJU823 August 2021
Thermal Performance at 3-A, 2-A, and 1-A Load. The images are taken under room temperature of about 27C. No air flow and the thermal camera placed horizontal 5-inches from the camera. The peak temperature measured right at the center of the board where the inductor and the converter are located. The TPS62903 is designed for maximum junction temperature of 150C.