JAJU835 December 2021
FEATURES | DESCRIPTION |
---|---|
Maximum trigger displacement distance |
Note: The actual
maximum trigger distance observed with the HALL-TRIGGER-EVM is
less than this due to the force from the spring preventing the
10-mm displacement from being observed.
|
Magnet Specs |
|
Voltage output range | 0.9 V to 3.1 V |
Measured Voltage output accuracy (without calibration) | < 3% |
Measured Voltage output accuracy (with calibration) | < 0.5% |
Power Supply Options |
|
Time needed to exit sleep mode and enter active mode |
|
Response time of tamper Hall-effect switches | 50 ms |
Sleep mode current consumption |
|