JAJU837 March 2022
Figure 3-1 illustrates the schematic and board connections of TIDA-060040.
The J1 and J2 board connector was configured for compatibility with TI-SCB (SENS077).
PIN | SIGNAL |
---|---|
1 | nCS |
2 | Not Used |
3 | SCLK |
4 | GND |
5 | Controller Out Peripheral In |
6 | 3.3 V |
7 | Controller In Peripheral Out |
8 | Not Used |
9 | Alert |
10 | Not Used |
11 | Not Used |
12 | Not Used |
Figure 3-2 shows the layout of TIDA-060040.
This layout may be used or adjusted as needed to suit any magnet and motor geometry. While this design includes options for TMAG5170 orthogonal, TMAG5170 at 45° rotation, and DRV5055, it is likewise possible to reduce the PCB layout for a single sensor option as desired.