JAJU844 August   2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Schematic Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 THS3491 Current Feedback Amplifier Specifications
    3. 2.3 System Design Theory
      1. 2.3.1 Theory of Operation
        1. 2.3.1.1 Concept of Power Supply Range Extension
      2. 2.3.2 Stability Considerations
        1. 2.3.2.1 Inclusion of Series Isolation Resistance (RS)
      3. 2.3.3 Power Dissipation
        1. 2.3.3.1 DC Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        2. 2.3.3.2 AC Average Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        3. 2.3.3.3 Internal Average Power Dissipation of Driver Amplifier for RC Output Load
      4. 2.3.4 Thermal Performance
        1. 2.3.4.1 Linear Safe Operating Area (SOA)
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks

Linear Safe Operating Area (SOA)

To be within a linear safe operating area, an amplifier is required to either limit the maximum linear output current drive or the maximum internal power dissipation (PD(MAX)) to prevent the device from exceeding the maximum junction temperature (TJ(MAX)) of 150°C. This limit is usually represented by a linear safe operating area (SOA) graph that defines the operational boundary by plotting the linear output current drive (IOUT) on the y-axis and the voltage developed across the output transistor (Vcc – VOUT) on the x-axis.

As Figure 2-14 shows, the upper bound of the safe operating area is defined by the maximum linear output current drive of the amplifier (420 mA) starting from the left of the x-axis. When the voltage developed across the output transistor (Vcc – VOUT) increases towards the right of the x-axis, the linear output current reduces to maintain a fixed internal power dissipation across the output transistors. The fixed internal power dissipation depends on the heat sink used, and is derived by Equation 25 to keep the TJ(MAX) below 150°C for a given ambient temperature (TA). The linear output current is derived from Equation 26 by sweeping (Vcc – VOUT) from right to left on the x-axis until the IOUT equals the maximum linear output current drive of 420 mA. The (Vcc – VOUT) on the x-axis is equally applicable for (Vee – VOUT), depending upon the output source or sink current cycle for a sinusoidal signal (see Figure 2-8).

Equation 26. I O U T ( M A X ) =   P D ( M A X ) - V S I Q V c c - V O U T
Figure 2-14 TIDA-060033 Linear Safe Operating Area